e-Shop

SILVYN® FD-PU

SILVYN® FD-PU is a highly flexible protection conduit made of PUR

Suitable for outdoor use Good chemical resistance Halogen-free Oil-resistant Power chain Temperature-resistant

CE VDE

Article number Nominal size ID x OD mm Bending radius (mm) Suitable for SILVYN® USK-M/US-M Suitable for SILVYN® LKI-M/MSK-M Suitable for SILVYN® USK/US/LKI/EE-K PU ring (m) Base Unit Price (base price)
SILVYN® FD-PU
64453660
10 7 x 10 8 10 x 1,0 12 x 1,5 7 10
64453670
14 10 x 14 10 12 x 1,5 16 x 1,5 9 10
64453680
17 12.7 x 17.0 13 16 x 1,5 20 x 1,5 11 10
64453690
19 14.7 x 19.0 15 - - 13,5 10
64453700
21 16 x 21 17 20 x 1,5 25 x 1,5 16 10
64453710
27 21.6 x 27.0 20 25 x 1,5 32 x 1,5 21 10
64453720
36 29 x 36 25 32 x 1,5 40 x 1,5 29 10
64453730
45 38 x 45 36 40 x 1,5 50 x 1,5 36 10
64453750
56 48 x 56 40 50 x 1,5 63 x 1,5 48 10
Available from stock
Available soon
Not available

Benefits

  • Dimensionally stable
  • Highly flexible at cold temperatures
  • Crushable and extendable
  • High resistance to oil, petrol, acids and greases
  • Liquidtight

Application range

  • For indoor and outdoor use
  • Mechanical engineering
  • In drag chains (SILVYN® CHAIN)
  • Robot-building
  • Moving applications

Product features

  • Halogen and cadmium-free
  • Abrasion and microbe-resistant
  • Fire behaviour of outer sheath according to UL 94V-2

Product Make-up

  • PVC-insulated steel spring wire
  • PUR outer sheath

Note

  • PU = 50 m (on request)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001177
  • ETIM 5.0 Class-Description: Protective plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001177
  • ETIM 6.0 Class-Description: Protective plastic hose

Certifications

  • IEC EN 61386-23

Colour delivered

  • Metallic blue

Material

  • PUR with PVC-insulated spring steel wire
  • Fire behaviour according to UL94 V-2

Temperature range

  • -40°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.