e-Shop

SILVYN® KSE-M

SILVYN® KSE-M - metric conduit fitting with integrated EMC screening for SILVYN® FPAS

Maximum vibration protection Optimum strain relief Reliability Integrated SKINTOP<sup>®</sup> cable gland Interference signals UV-resistant

CE cRUus

Article number Metric size Clamping range in mm Thread length mm Suitable for SILVYN® FPAS For conduit with outer Ø (mm) Pieces / PU Base Unit Price (base price)
SILVYN® KSE-M black
55507105
16 x 1.5/1 4.5 - 9 12 13 13,0 10
55507115
16 x 1.5/2 4.5 - 9 12 16 15,8 10
55507125
20 x 1.5/1 7 - 12.5 12 16 15,8 10
55507135
20 x 1.5/2 7 - 12.5 12 21 21,2 10
55507145
25x1.5 9 - 16.5 12 28 28,5 10
55507155
32 x 1.5 11 - 21 15 34 34,5 10
55507165
40x1.5 19 - 28 15 42 42,5 1
55507175
50 x 1.5 27 - 35 15 54 54,5 1
Available from stock
Available soon
Not available

Benefits

  • Fast assembly
  • Vibration protection
  • Additional cable strain relief
  • Additional cable sealing
  • Optimum screen connection (EMC)

Application range

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Used in areas where screened cables and wires need to have additional protection

Product features

  • In black colour UV-resistant and weather-proofed
  • Removeable with a screwdriver

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • EMC cable gland
  • Upper part with integrated all-round toothing

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Certifications

  • IEC EN 61386-23

On request

  • without EMC contacts

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • Nickel-plated brass
    PA66
    Halogen-free

Protection rating

  • Conduit: IP66
    Cable: IP68

Temperature range

  • -30°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.