SILVYN® FLEXILOK M
SILVYN® FLEXILOK M - metric threaded conduit fitting
- extremely economical
- Small purchasing unit
Available from stock
Available soon
Not available
Benefits
- Fast assembly
- Easy to assemble
- Cost-effective conduit gland
- No loose parts
- New space-saving design
Application range
- Mechanical engineering
- Control cabinet manufacturing
- Moving applications
- Applications with limited space
- Building Installation
Product features
- In black colour UV-resistant and weather-proofed
- One-piece slim design
- Halogen and cadmium-free
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- Metric connection thread
- One-piece body
- Special clamping system
Note
- Removeable with a screwdriver
- PG threaded versions are to be found in the online catalogue
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001176
- ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose
-
Norm references / Approvals
Colour delivered
- Grey (RAL 7031)
Black (RAL 9005), UV-resistant -
Material
- PA66
Halogen-free -
Protection rating
- IP 66
-
Temperature range
- -40°C to +120°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.