e-Shop

SILVYN® FPAX-M

SILVYN® FPAX-M - IP68/IP69 conduit fitting for SILVYN® FPAS

  • IP66
    IP67
  • IP68 (2bar)
    IP69

Maximum vibration protection Assembly time Optimum strain relief Temperature-resistant UV-resistant Waterproof Variety of approval certifications

CE LLOYDS cRUus

Article number Metric size Suitable for SILVYN® FPAS Pieces / PU Base Unit Price (base price)
SILVYN® FPAX-M black
55506135
16 x 1.5/1 FPAS 13 10
55506145
16 x 1.5/2 FPAS 16 10
55506155
20 x 1.5/1 FPAS 16 10
55506165
20 x 1.5/2 FPAS 21 10
55506175
25 x 1.5 FPAS 28 10
55506185
32 x 1.5 FPAS 34 10
55506195
40 x 1.5 FPAS 42 2
55506205
50 x 1.5/1 FPAS 42 2
55506215
50 x 1.5/2 FPAS 54 2
55506225
63 x 1.5 FPAS 54 2
SILVYN® FPAX-M grey
55506235
16 x 1.5/1 FPAS 13 10
55506245
16 x 1.5/2 FPAS 16 10
55506255
20 x 1.5/1 FPAS 16 10
55506265
20 x 1.5/2 FPAS 21 10
55506275
25 x 1.5 FPAS 28 10
55506285
32 x 1.5 FPAS 34 10
55506295
40 x 1.5 FPAS 42 2
55507265
50 x 1.5/1 FPAS 42 2
55507275
50 x 1.5/2 FPAS 54 2
55507285
63 x 1.5 FPAS 54 2
Available from stock
Available soon
Not available

Benefits

  • Fast assembly
  • High tensile strength
  • Watertight
  • Vibration protection

Application range

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Applications with strong vibrations

Product features

  • In black colour UV-resistant and weather-proofed
  • Removeable with a screwdriver

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • Body with inner sealing
  • Upper part with integrated all-round toothing

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Certifications

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9005), UV-resistant

Material

  • PA66
    Halogen-free

Protection rating

  • IP66
    IP67
  • IP68 (2bar)
    IP69

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.