e-Shop

SILVYN® FCL

SILVYN® FCL - conduit holder for SILVYN® FPAS

Halogen-freeMaximum vibration protectionMechanical resistanceAssembly timeRobustReliabilityTemperature-resistant

CE

Article number Nominal sizeHole Ø (mm)Suitable for SILVYN® FPASPieces / PUBase Unit

Price (base price)

SILVYN® FCL black
55506905
1051010
55506915
1351310
55506925
1651610
55506985
1861810
55507405
2062010
55506935
2162110
55507415
2562510
55506945
2862810
55506955
3463410
55506965
4264210
55506975
5465410
SILVYN® FCL grey
55506900
1051010
55506910
1351310
55506920
1651610
55506980
1861810
55507400
2062010
55506930
2162110
55507410
2562510
55506940
2862810
55506950
3463410
55506960
4264210
55506970
5465410
Available from stock
Available soon
Not available

Benefits

  • Fast assembly
  • Easy to disassemble
  • High mechanical strength
  • Conduit retained by rib
  • No loose parts

Application range

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Fastening of conduits on machine walls for all applications

Product features

  • Removeable with a screwdriver
  • One-piece conduit holder

Product Make-up

  • One-piece conduit holder with borehole for fixation

Note

  • UV-resistant and weather-resistant

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001171
  • ETIM 5.0 Class-Description: Holder for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001171
  • ETIM 6.0 Class-Description: Holder for protective hose

Certifications

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9005), UV-resistant

Material

  • PA66
    Halogen-free

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.