e-Shop

SILVYN® FPAC

SILVYN® FPAC - polyamide conduit coupler

Halogen-free Maximum vibration protection Mechanical resistance Assembly time Optimum strain relief Space requirement Temperature-resistant

CE LLOYDS cRUus

Article number Nominal size Suitable for SILVYN® FPAS Pieces / PU Base Unit Price (base price)
SILVYN® FPAC black
55507005
16 16 10
55507006
20 20 10
55507015
21 21 10
55507016
25 25 10
55507025
28 28 10
55507035
34 34 10
55507036
42 42 2
55507037
54 54 2
SILVYN® FPAC grey
55507000
16 16 10
55507001
20 20 10
55507010
21 21 10
55507011
25 25 10
55507020
28 28 10
55507030
34 34 10
55507031
42 42 2
55507032
54 54 2
Available from stock
Available soon
Not available

Benefits

  • Fast assembly
  • High tensile strength
  • Optional extension of parallel corrugated conduits

Application range

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Conduit coupler for extension

Product features

  • Removeable with a screwdriver

Note

  • UV-resistant and weather-resistant

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001172
  • ETIM 5.0 Class-Description: Coupler for corrugated plastic hoses

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001172
  • ETIM 6.0 Class-Description: Coupler for corrugated plastic hoses

Certifications

On request

  • IP68 / IP69 version

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9005), UV-resistant

Material

  • PA66
    Halogen-free

Protection rating

  • IP 66

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.