SILVYN® FPAG PG
Available from stock
Available soon
Not available
Benefits
- Fast assembly
- High-tensile
- Sealing
- Vibration protection
Application range
- In combination with protective conduit:
- SILVYN® FPAS
- Applications with strong vibrations
Product features
- In black colour UV-resistant and weather-proofed
- Removeable with a screwdriver
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- PG connection thread
- Body
- Upper part with integrated all-round toothing
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001176
- ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose
-
Certifications
- IEC EN 61386-23
-
Colour delivered
- Grey (RAL 7031)
Black (RAL 9005), UV-resistant -
Material
- PA66
Halogen-free -
Protection rating
- IP 66
-
Temperature range
- -50°C to +135°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.