SILVYN® FPAS
SILVYN® FPAS is a parallel corrugated conduit, offers best cable protection together with its versatile accessories
Benefits
- Dimensionally stable
- Flexible
- Flame-retardant and self-extinguishing according to UL 94V-2
- High crush-resistance
- Impact-resistant
Application range
- Mechanical engineering
- Plant engineering
- Railway applications / vehicle construction
- Moving applications
- For indoor and outdoor use
Product features
- Halogen and cadmium-free
- Abrasion-resistant
- High resistance to oil, petrol, acids and other chemicals
- Inherent Low Fire Hazard
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- Fine-profile corrugated polyamide 6 conduit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001175
- ETIM 5.0 Class-Description: Corrugated plastic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001175
- ETIM 6.0 Class-Description: Corrugated plastic hose
-
Certifications
- IEC EN 61386-23
-
On request
- Available in PA 12
-
Colour delivered
- Grey (RAL 7031)
Black (RAL 9005), UV-resistant -
Material
- PA 6
Halogen-free - Fire behaviour according to UL94 V-2
-
Temperature range
- -40°C to +120°C static
-20°C to +100°C dynamic -
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.