e-Shop

SILVYN® FLEXILOK PG

SILVYN® FLEXILOK PG - PG threaded conduit fitting

  • extremely economical
  • Small purchasing unit

Halogen-free Assembly time Space requirement Temperature-resistant

CE cRUus

Article number Thread length mm Suitable for SILVYN® FPAS Suitable for conduit OØ (mm) Pieces / PU Base Unit Price (base price)
SILVYN® FLEXILOK PG black
65500475
10 FPAS 13 13,0 10
65500495
10 FPAS 16 15,8 10
65500485
10 FPAS 13 13,0 10
65500395
10 FPAS 16 15,8 10
68100055
10 FPAS 16 15,8 10
68100075
10 FPAS 21 21,2 10
68100065
11 FPAS 16 15,8 10
68100085
11 FPAS 21 21,2 10
68100095
12 FPAS 28 28,5 10
68880005
12 FPAS 34 34,5 10
SILVYN® FLEXILOK PG grey
65500470
10 FPAS 13 13,0 10
65500490
10 FPAS 16 15,8 10
65500480
10 FPAS 13 13,0 10
65500390
10 FPAS 16 15,8 10
68100050
10 FPAS 16 15,8 10
68100060
11 FPAS 16 15,8 10
68100080
11 FPAS 21 21,2 10
68100090
12 FPAS 28 28,5 10
65500620
12 FPAS 34 34,5 10
Available from stock
Available soon
Not available

Benefits

  • Fast assembly
  • Easy to assemble
  • Cost-effective conduit gland
  • No loose parts
  • New space-saving design

Application range

  • Mechanical engineering
  • Control cabinet manufacturing
  • Moving applications
  • Applications with limited space
  • Building Installation

Product features

  • In black colour UV-resistant and weather-proofed
  • One-piece slim design
  • Halogen and cadmium-free

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • PG connection thread
  • One-piece body
  • Special clamping system

Note

  • Removeable with a screwdriver

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Norm references / Approvals

On request

  • PG 7 for FPAS 10
    PG 36 for FPAS 42
    PG 48 for FPAS 54

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9005), UV-resistant

Material

  • PA66
    Halogen-free

Protection rating

  • IP 66

Temperature range

  • -40°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.