e-Shop

SILVYN® FPAX T

SILVYN® FPAX T - divider in T-shape for SILVYN® FPAS

Article number Nominal size Hole Ø (mm) Suitable for SILVYN® FPAS Pieces / PU Base Unit Price (base price)
SILVYN® FPAX T
55507340
16 6 16 3
55507341
21 6 21 3
55507342
28 6 28 3
55507343
34 7 34 3
55507344
42 7 42 3
Available from stock
Available soon
Not available

Benefits

  • Fast assembly
  • High tensile strength
  • Watertight
  • Vibration protection

Application range

  • In combination with protective conduit:
  • SILVYN® FPAS

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001172
  • ETIM 5.0 Class-Description: Coupler for corrugated plastic hoses

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001172
  • ETIM 6.0 Class-Description: Coupler for corrugated plastic hoses

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • PA66
    Halogen-free
  • Polyester Elastomer

Protection rating

  • IP66
    IP67
    IP68 (2 bar)
    IP69

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.