e-Shop

SILVYN® KLICK-Y

SILVYN® KLICK-Y - divider in Y-shape for SILVYN® RILL

Assembly time Temperature-resistant

RU

Article number Nominal size For conduit with outer Ø (mm) Suitable for SILVYN® RILL Pieces / PU Base Unit Price (base price)
SILVYN® KLICK-Y grey
61801090
2 x 10/1 x 13 10 / 13 10/13 10
61801100
3 x 13 13 13 10
61801110
2 x 13/1 x 16 13 / 15.8 13/16 10
56000130
3 x 16 15.8 16 10
SILVYN® KLICK-Y black
61801095
2 x 10/1 x 13 10 / 13 10/13 10
61801105
3 x 13 13 13 10
61801115
2 x 13/1 x 16 13 / 15.8 13/16 10
56000135
3 x 16 15.8 16 10
Available from stock
Available soon
Not available

Benefits

  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • Easy combination of different conduit sizes

Application range

  • In combination with protective conduit
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Y-distributor for SILVYN® RILL conduits

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • 3 x conduit connection
  • 2 x bore hole for fixation with M5 screws

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001172
  • ETIM 5.0 Class-Description: Coupler for corrugated plastic hoses

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001172
  • ETIM 6.0 Class-Description: Coupler for corrugated plastic hoses

On request

  • More sizes / combinations

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9011), UV-resistant

Material

  • PA6
  • Halogen-free

Protection rating

  • IP 68
  • IP 69

Temperature range

  • -40 °C to +115 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.