SILVYN® KSE
SILVYN® KSE - PG threaded conduit fitting with integrated EMC screening for SILVYN® RILL
Benefits
- Fast assembly
- Additional cable strain relief
- Additional cable sealing
- Optimum screen connection (EMC)
Application range
- In combination with protective conduit
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- Used in areas where screened cables and wires need to have additional protection
Product Make-up
- PG connection thread
- EMC cable gland
- Body with inner sealing
- Upper part with snap-in sleeve
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001176
- ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose
-
Colour delivered
- Black (RAL 9005), UV-resistant
-
Material
- Polyamide
Nickel-plated brass -
Protection rating
- IP 68
-
Temperature range
- -40 °C to +115 °C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.