e-Shop

SILVYN® KLICK-S

SILVYN® KLICK-S - conduit holder for SILVYN® RILL

Article number Nominal size For conduit with outer Ø (mm) Pieces / PU Base Unit Price (base price)
SILVYN® KLICK-S grey
61811110
10 10 100
61811120
13 13 100
61811130
16 15.8 50
61811190
18 18.5 50
61811140
21 21.2 50
61811150
28 28.5 50
61811160
34 34.5 30
61811170
42 42.5 20
61811180
54 54.5 20
Available from stock
Available soon
Not available

Benefits

  • Fast assembly
  • Easy to disassemble
  • High tensile strength
  • Conduit retained by rib

Application range

  • In combination with protective conduit
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Fastening of conduits on machine walls for all applications

Product features

  • Impact-resistant polyamide

Product Make-up

  • Multi-part conduit holder with M5 borehole for fixation

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001171
  • ETIM 5.0 Class-Description: Holder for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001171
  • ETIM 6.0 Class-Description: Holder for protective hose

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9011), UV-resistant

Material

  • PA6

Temperature range

  • -40°C to +105°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.