e-Shop

SILVYN® K-EM

SILVYN® K-EM - end cap for parallel corrugated conduits

Reliability

Article number Nominal size Overall length mm For conduit with outer Ø (mm) Pieces / PU Base Unit Price (base price)
SILVYN® K-EM grey
65500200
10 29 10 50
65500210
13 32.5 13 50
65500220
16 36.5 15.8 50
65500230
21 37.5 21.2 50
65500240
28 40.2 28.5 25
65500250
34 44.2 34.5 25
65500260
42 46 42.5 25
65500270
54 52 54.5 10
SILVYN® K-EM black
65500205
10 29 10 50
65500215
13 32.5 13 50
65500225
16 36.5 15.8 50
65500235
21 37.5 21.2 50
65500245
28 40.2 28.5 25
65500255
34 44.2 34.5 25
65500265
42 46 42.5 25
65500275
54 52 54.5 10
Available from stock
Available soon
Not available

Benefits

  • Easy to assemble
  • High temperature resistance
  • Cable damage can be prevented
  • Additional sealing

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Intersection or end sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000519
  • ETIM 5.0 Class-Description: Terminal sleeve for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000519
  • ETIM 6.0 Class-Description: Terminal sleeve for protective hose

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9011), UV-resistant

Material

  • TPE-V

Temperature range

  • -40°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.