SILVYN® KLICK-GPZ
SILVYN® KLICK-GPZ - PG conduit fitting with integrated cable strain relief for SILVYN® RILL
Benefits
- Fast assembly
- Easy to disassemble
- Additional cable strain relief
- Additional cable sealing
Application range
- In combination with protective conduit:
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- Robot-building
- Used in areas where cables and wires need to be provided with strain relief and additional sealing
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- PG connection thread
- Cable gland
- Body with inner sealing
- Upper part with snap-in sleeve
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001176
- ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose
-
Colour delivered
- Grey (RAL 7031)
Black (RAL 9011), UV-resistant -
Material
- PA6
-
Protection rating
- IP 68
- IP 69
-
Temperature range
- -40 °C to +115 °C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.