e-Shop

SILVYN® KLICK GPZ-M

SILVYN® KLICK GPZ-M - metric conduit fitting with integrated cable strain relief for SILVYN® RILL

Wide clamping range Assembly time Optimum strain relief Temperature-resistant Variety of approval certifications

CE LLOYDS RU VDE

Article number Metric size Clamping range in mm SW wrench size mm Thread length mm Clear opening (mm) For conduit with outer Ø (mm) Suitable for SILVYN® RILL Pieces / PU Base Unit Price (base price)
SILVYN® KLICK, GPZ-M grey
55500800
12 x 1.5 4 - 6.5 16 8 6.5 10 10 20
55500810
16 x 1.5 5 - 9.5 18 8 9.5 13 13 20
55500820
20 x 1.5 8 - 12 24 8 13 15.8 16 20
55500830
25 x 1.5 11 - 16 27 8 16 21.2 21 10
55500840
32 x 1.5 15 - 21 34 10 18 28.5 28 10
55500850
40 x 1.5 16 - 26 40 10 25 34.5 34 10
55500860
50 x 1.5 27 - 35 55 12 32 42.5 42 10
55500870
63 x 1.5 32 - 42 65 12 44 54.5 54 10
SILVYN® KLICK, GPZ-M black
55500805
12 x 1.5 4 - 6.5 16 8 6.5 10 10 20
55500815
16 x 1.5 5 - 9.5 18 8 9.5 13 13 20
55500825
20 x 1.5 8 - 12 24 8 13 15.8 16 20
55500835
25 x 1.5 11 - 16 27 8 16 21.2 21 10
55500845
32 x 1.5 15 - 21 34 10 18 28.5 28 10
55500855
40 x 1.5 16 - 26 40 10 25 34.5 34 10
55500865
50 x 1.5 27 - 35 55 12 32 42.5 42 10
55500875
63 x 1.5 32 - 42 65 12 44 54.5 54 10
Available from stock
Available soon
Not available

Benefits

  • Fast assembly
  • Easy to disassemble
  • Additional cable strain relief
  • Additional cable sealing

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Robot-building
  • Used in areas where cables and wires need to be provided with strain relief and additional sealing

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Metric connection thread
  • Cable gland
  • Body with inner sealing
  • Upper part with snap-in sleeve

Note

  • PG threaded versions are to be found in the online catalogue

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9011), UV-resistant

Material

  • PA6

Protection rating

  • IP 68
  • IP 69

Temperature range

  • -40 °C to +115 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.