e-Shop

SILVYN® KLICK-Y (TPE)

SILVYN® KLICK-Y (TPE) - divider in Y-shape for SILVYN® RILL

Assembly time Temperature-resistant

Article number Nominal size For conduit with outer Ø (mm) Suitable for SILVYN® RILL Pieces / PU Base Unit Price (base price)
SILVYN® KLICK-Y (TPE) grey
56000120
3 x 10 10 10 10
56000140
2 x 16/1 x 21 15.8 / 21.2 16/21 10
56000150
2 x 21/1 x 28 21.2 / 28.5 21/28 10
56000160
2 x 28/1 x 34 28.5 / 34.5 28/34 10
SILVYN® KLICK-Y (TPE) black
56000125
3 x 10 10 10 10
56000145
2 x 16/1 x 21 15.8 / 21.2 16/21 10
56000155
2 x 21/1 x 28 21.2 / 28.5 21/28 10
56000165
2 x 28/1 x 34 28.5 / 34.5 28/34 10
Available from stock
Available soon
Not available

Benefits

  • Easy to assemble
  • High temperature resistance

Application range

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Y-distributor for SILVYN® RILL conduits

Product Make-up

  • 3 x conduit connection
  • 1 x bore hole for fixation with M4 screws

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001172
  • ETIM 5.0 Class-Description: Coupler for corrugated plastic hoses

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001172
  • ETIM 6.0 Class-Description: Coupler for corrugated plastic hoses

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9011), UV-resistant

Material

  • TPE

Protection rating

  • IP 66

Temperature range

  • -40 °C to +115 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.