e-Shop

SILVYN® KLICK-V

SILVYN® KLICK-V - connecting piece for conduit holder SILVYN® KLICK-S

Article number Pieces / PU Base Unit Price (base price)
SILVYN® KLICK-V grey
61811270 100
SILVYN® KLICK-V black
61811275 100
Available from stock
Available soon
Not available

Benefits

  • Connects several conduit holders with one another

Application range

  • In combination with
  • SILVYN® KLICK S

Product features

  • Fits tightly to SILVYN® KLICK S

Product Make-up

  • Connection pin

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001171
  • ETIM 5.0 Class-Description: Holder for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001171
  • ETIM 6.0 Class-Description: Holder for protective hose

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9011), UV-resistant

Material

  • PA6

Temperature range

  • -40°C to +105°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.