e-Shop

SILVYN® KLICK-D

SILVYN® KLICK-D - cover for conduit holder SILVYN® KLICK-S

Article number Nominal size Pieces / PU Base Unit Price (base price)
SILVYN® KLICK-D grey
61811200
10/13 100
61811260
16 50
61811210
18/21 50
61811220
28 50
61811230
34 30
61811240
42 20
61811250
54 20
SILVYN® KLICK-D black
61811205
10/13 100
61811265
16 50
61811215
18/21 50
61811225
28 50
61811235
34 30
61811245
42 20
61811255
54 20
Available from stock
Available soon
Not available

Benefits

  • Ensures that the conduit is fixed to the conduit-holder

Application range

  • In combination with
  • SILVYN® KLICK S
  • Cover for conduit holder SILVYN® KLICK S

Product features

  • Fits tightly to SILVYN® KLICK S

Product Make-up

  • Cover with connection pins

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001171
  • ETIM 5.0 Class-Description: Holder for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001171
  • ETIM 6.0 Class-Description: Holder for protective hose

Colour delivered

  • Grey (RAL 7031)
    Black (RAL 9011), UV-resistant

Material

  • PA6

Temperature range

  • -40°C to +105°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.