SILVYN® SI
SILVYN® SI - grey soft PVC conduit
Available from stock
In stock in Germany
Not available
Benefits
- Protection against dust
- Protection against humidity
- Low abrasion protection
Application range
- Easy cable protection
- Additional insulation
- Bundling and guiding of cables and wires
Product features
- Flexible
- Soft
Product Make-up
- Soft-PVC conduit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001177
- ETIM 5.0 Class-Description: Protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001177
- ETIM 6.0 Class-Description: Protective plastic hose
Note
- Flame-retardant and self-extinguishing
Dielectric strength: 25 kV/mm
Tear-resistance: 23 N/mm²
Shore A hardness: 75 °C to 90 °C
Colour delivered
- Silver grey (RAL 7001)
Material
- Soft PVC
Temperature range
- -5°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.