UNITRONIC® LiYY (TP)
Data transmission cable with colour code acc. to DIN 47100 and twisted pairs
UNITRONIC® LiYY (TP): Low-frequency PVC data cable DIN 47100 coded, Flexible, 0.34mm² Maxi TERMI-POINT®, Twisted Pairs, Flame retardant, Instrumentation Control
- TP = twisted pair
- CPR: Article number choice under www.lappkabel.com/cpr
Available from stock
In stock in Germany
Not available
Benefits
- Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
Application range
- Dry or damp rooms
Product features
- Twisted in pairs to reduce decoupling. As a result, additional screening is often not required.
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- Based on VDE 0812
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation made of PVC
- TP structure
- Outer sheath made of PVC
Outer sheath colour: grey (similar to pebble grey/ RAL 7032)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- DIN 47100, refer to Appendix T9
Mutual capacitance
- Approx. 120 nF/km
Inductivity
- approx. 0.65 mH/km
Conductor stranding
- Fine copper wire strands
Minimum bending radius
- Occasional flexing: 10 x outer diameter
- Fixed installation: 4 x Outer diameter
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.