e-Shop

Tie socket self-adhesive

Screw/adhesive socket for fastening cable ties

Flame-retardant Halogen-free

Article number Article description Colour Diameter (mm) Tie width (mm) Length x width (mm) Pieces / PU Base Unit Price (base price)
61718612 Adhesive socket 19 x 19 NA natural 3.2 3.6 19.0 x 19.0 100
61718611 Adhesive socket 19 x 19 BK black 3.2 3.6 19.0 x 19.0 100
61718614 Adhesive socket 28 x 28 NA natural 5,3 5.3 28.0 x 28.0 100
61718613 Adhesive socket 28 x 28 BK black 5,3 5.3 28.0 x 28.0 100
Available from stock
Available soon
Not available

Benefits

  • Option for cross-mounting / double-mounting on the crossover points of the cable harness
  • Easy to handle

Application range

  • The cable ties are slotted through the eyelets for fixing cables or other items to the wall
  • Wiring of switch cabinets, motor vehicles and office machines, etc.

Norm references / Approvals

  • Self-extinguishing in accordance withUL 94 V-2 (without adhesive tape)

Note

  • Walls must be smooth and grease-free
  • Minimum adhesive application time: 10 sec, recommended adhesive curing time: 24 h

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000449
  • ETIM 5.0 Class-Description: Mounting base and -element for cable ties

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000449
  • ETIM 6.0 Class-Description: Mounting base and -element for cable ties

Colour delivered

  • Black
  • Natural colour

Material

  • Polyamide 6.6
  • Halogen-free and silicone-free

Temperature range

  • -15 °C to +50 °C
  • Minimum working temperature: +10°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.