Tie screw socket
Available from stock
Available soon
Not available
Benefits
- Low overall height
- Possibility for cross mounting
Application range
- Fastening elements for cable ties
- For fastening with screws or rivets
- Typical areas of application: Control cabinet manufacture, motor vehicles, office machines
Norm references / Approvals
- File number: E49405
- UL 94 V-2
Included
- Delivered without screws
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000449
- ETIM 5.0 Class-Description: Mounting base and -element for cable ties
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000449
- ETIM 6.0 Class-Description: Mounting base and -element for cable ties
-
Colour delivered
- Natural colour
-
Material
- Polyamide 6.6
- Halogen-free and silicone-free
-
Temperature range
- -40°C to +85°C
-
- This is a product of the company ABB/Thomas & Betts.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.