Aluminium screw socket
TC aluminium screw socket for fastening cable ties, made of aluminium, heat resistant fastening element
Article number | Article description | Fastening type | Material | Tie width (mm) | Weight (g/100 pieces) | Pieces / PU | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|---|---|---|
61724430 | TC 105 | screwing | aluminium | 4.8 | 67 | 1000 |
Available from stock
Available soon
Not available
Benefits
- Excellent in matching contours
- Low height and low weight
- Heat-resistant
- Non-aging
Application range
- Fastening elements for cable ties
Included
- Delivered without screws
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000449
- ETIM 5.0 Class-Description: Mounting base and -element for cable ties
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000449
- ETIM 6.0 Class-Description: Mounting base and -element for cable ties
-
Material
- Aluminium (3003, ASTMB-209)
-
Temperature range
- -100°C to +450°C
-
- This is a product of the company ABB/Thomas & Betts.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.