e-Shop

Mounting socket with saddle

TC mounting socket with saddle for fastening cable ties

Halogen-free

Article number Article description Fastening type Material Diameter (mm) Tie width (mm) Weight (g/100 pieces) Pieces / PU Base Unit Price (base price)
61724920 TC 140 screwing PA 6.6 2.8 2.4 47 500
61724510 TC 141 screwing PA 6.6 3.5 4.8 77 500
61724910 TC 142 screwing PA 6.6 5.2 7.6 120 500
Available from stock
Available soon
Not available

Benefits

  • Compact construction ensures high stability
  • Prism-shaped saddle of this mounting socket enables torsion-safe fastening and bundling of cables

Application range

  • Fastening elements for cable ties
  • For fastening with screws or rivets
  • Typical areas of application: Process control systems, control cabinet manufacturing and mechanical engineering

Norm references / Approvals

  • UL 94 V-2

Included

  • Without screws, rivets, etc.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000449
  • ETIM 5.0 Class-Description: Mounting base and -element for cable ties

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000449
  • ETIM 6.0 Class-Description: Mounting base and -element for cable ties

Colour delivered

  • White

Material

  • Polyamide 6.6
  • Halogen-free and silicone-free

Temperature range

  • -40°C to +85°C

  • This is a product of the company ABB/Thomas & Betts.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.