e-Shop

CC cord clips

CC cord clips fastening element for cables and conductors, self-adhesive on many surfaces

Halogen-free Assembly time

Article number Article description Max. bundle Ø (mm) Socket area x height (mm) Pieces / PU Base Unit Price (base price)
61723810 CC 5 4.5 19 / 19 x 10 100
61723820 CC 11 8.5 26.0 / 26.0 x 12.0 100
61723840 CC 21 14.5 26.0 / 26.0 x 16.0 100
Available from stock
Available soon
Not available

Benefits

  • The special support is designed for the quick insertion and removal of one or more cables without compromising the cable insulation
  • Special mounting preparations are no longer necessary

Application range

  • Fastening elements for cables and conductors
  • Nylon dual-adhesive clips
  • Excellent for laying several cables in parallel
  • Suitable for cables up to an outer diameter of 14,5 mm

Norm references / Approvals

  • Self-extinguishing in accordance withUL 94 V-2 (without adhesive tape)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000127
  • ETIM 5.0 Class-Description: Fixing clip

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000127
  • ETIM 6.0 Class-Description: Saddle

General

  • Self-adhesive on many surfaces

On request

  • Upon request: Black colour

Colour delivered

  • Natural colour

Material

  • Polyamide 6.6

Temperature range

  • -40°C to +85°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.