e-Shop

Plug socket

Plug socket for fastening cable ties

Article number Article description Colour For wall thickness up to (mm) Diameter (mm) Tie width (mm) Weight (g/100 pieces) Pieces / PU Base Unit Price (base price)
61724001 Plug socket 10 x 66 NA natural 3.2 6.4 (M6) 4.5 25.2 100
61724002 Plug socket 10 x 66 BK black 3.2 6.4 (M6) 4.5 25.2 100
Available from stock
Available soon
Not available

Benefits

  • The plug-in socket has an opening for cable-tie width ups to 4,5 mm, and is due to the flat plug nose flexible for diverse applications

Application range

  • Push button mounts for cable ties
  • The buttom is positioned for pressfitting in the panel for suitable thickness following drilling. The tie is inserted in the slot of the buttom body.
  • The quick and safe mounting method makes these plug-in sockets ideal for applications in control cabinet manufacture, household appliances, motor vehicles and office equipment

Note

  • Recommended minimum working temperature due to the adhesive layer: +10°C

Design

  • For cable ties: 2.8 / 4.8 mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000449
  • ETIM 5.0 Class-Description: Mounting base and -element for cable ties

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000449
  • ETIM 6.0 Class-Description: Mounting base and -element for cable ties

Material

  • Polyamide 6.6

Temperature range

  • -40°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.