- Lapp Limited
- Products
- Online catalogue
- Tools and cable accessories
- Binding, bundling, fastening
- Cable tie sockets
Cable tie sockets
Fastening system for fastening cables and conductors via cable ties on a socket
Top seller of category


CORD CLIPS CC 5 CABLE CLAMP
CORD CLIPS CC 5 CABLE CLAMP
61723810
CC cord clips fastening element for cables and conductors, self-adhesive on many surfaces

TIE MOUNTING SOCKET TC 105 ALUMINIUM
TIE MOUNTING SOCKET TC 105 ALUMINIUM
61724430
TC aluminium screw socket for fastening cable ties, made of aluminium, heat resistant fastening element

CABLE TIES TY-RAP TY 532 M 212X2.4 NA
CABLE TIES TY-RAP TY 532 M 212X2.4 NA
61716560
The TY- RAP® with steel nose is also available as cable tie with labelling area for marking cables bundles.

CABLE TIES TY-RAP TY 33 M 102X2.3 NA
CABLE TIES TY-RAP TY 33 M 102X2.3 NA
61715420
The TY- RAP® with steel nose is also available as cable tie for assembly with screws, bolts and rivets.

CABLE TIES TY-RAP TY 28 M 361X4.8 NA
CABLE TIES TY-RAP TY 28 M 361X4.8 NA
61715300
Cable tie with steel nose have improved tensile strengths

Steel cable tie LS 7.9-200.0
Steel cable tie LS 7.9-200.0
61813000
LS stainless steel cable ties are due to the use of high quality steel (AISI 316) which is acid and corrosion resistant especially interesting for bundling cables in demanding environments.

TY-GUN ERG 50
TY-GUN ERG 50
62120120
TY-GUN ERG 50 / TY-GUN ERG 120 cable tie pliers allows quick and economical assembly of cable ties.

CABLE TIES TY-RAP TY523M-NDT 92X2.0 BU
CABLE TIES TY-RAP TY523M-NDT 92X2.0 BU
61723351
The detectable feature makes this cable tie especially interesting for the food & beverage industry.

CABLE TIES TY-RAP TYB 23 MX 92X2.3 BK
CABLE TIES TY-RAP TYB 23 MX 92X2.3 BK
61723010
Cable tie with steel nose is also available as weather-proof, UV-stabilised cable tie which is especially meant for outdoor uses.

FLAT GROUND STRAP/TERMINALS 1X6/M6/300MM
FLAT GROUND STRAP/TERMINALS 1X6/M6/300MM
4571197
The flat ground straps/flat strip ground electrodes are ideal for use in control cabinet manufacture.

CABLE TIES TY-GRIP FOL 300-50-0
CABLE TIES TY-GRIP FOL 300-50-0
61823740
TY-GRIP® FOL/ FO can be used for repeated application due to quick and easy re-opening. This cable ties are ideal for protecting fragile cables as glass fibres.

CABLE TIES TY-RAP TYH 242 M 208X3.6 TR
CABLE TIES TY-RAP TYH 242 M 208X3.6 TR
61723430
The TY- RAP® with steel nose is also available as heat-resistant cable tie which withstands temperatures up to 105°C.

BASIC TIE TOOL
BASIC TIE TOOL
62120321
BASIC cable tie pliers for easy and cost-effective assembly of plastic cable ties up to a width of 4,8 mm
- Plug socket
- Tie socket self-adhesive
- Mounting socket with saddle
- Tie small socket
- Tie screw socket
- Aluminium screw socket
- AS-I clip clamp
- CC cord clips