e-Shop

FLEXIMARK® Stainless steel FCC

FLEXIMARK® Stainless Steel FCC is customized embossed cable and component marking system for rough environments as it is acid proof and corrosion resistant.

Included in FLEXIMARK® sample bag (article no. M3251010)

Food & Beverage Oil & Gas Rail Wind Energy Suitable for outdoor use Good chemical resistance Heat-resistant Cold-resistant Oil-resistant Acid-resistant Temperature-resistant UV-resistant

Article number Article designation Height (mm) Product Make-up Number of characters per line Markers / PU Base Unit Price (base price)
One line embossing / with cable tie brackets
83251406
FLEXIMARK® Stainless steel SMC FCC LS200 0-15 9.9 with cable tie 0-15 1
83251456
FLEXIMARK® Stainless steel SMC FCC LS 16-25 9.9 with cable tie 16-25 1
83251402
FLEXIMARK® Stainless steel SMC FCC 0-15 9.9 without cable tie 0-15 1
83251454
FLEXIMARK® Stainless steel SMC FCC 16-25 9.9 without cable tie 16-25 1
One line embossing / with screw hole
83251450
FLEXIMARK® Stainless steel SM FCC 0-15 9.9 with screw hole 0-15 1
83251478
FLEXIMARK® Stainless steel SM FCC 16-25 9.9 with screw hole 16-25 1
Two-line embossing / with cable tie brackets
83251426
FLEXIMARK® Stainless steel SMC2R FCC LS 0-15 13.9 with cable tie 0-15 1
83251468
FLEXIMARK® Stainless steel SMC2R FCC LS 16-25 13.9 with cable tie 16-25 1
83251422
FLEXIMARK® Stainless steel SMC2R FCC 0-15 13.9 without cable tie 0-15 1
83251466
FLEXIMARK® Stainless steel SMC2R FCC 16-25 13.9 without cable tie 16-25 1
Two-line embossing / with screw hole
83251451
FLEXIMARK® Stainless steel SM2R FCC 0-15 13.9 with screw hole 0-15 1
83251479
FLEXIMARK® Stainless steel SM2R FCC 16-25 13.9 with screw hole 16-25 1
Available from stock
Available soon
Not available

Benefits

  • Acid-resistant
  • Excellent chemical resistance
  • High-temperature resistant
  • Extremely durable

Application range

  • Resists harsh environmental influences and extreme weather conditions
  • Railway industry, food industry, wind industry, oil and gas industry

Norm references / Approvals

  • Achilles JQS certified

Note

  • Markers will be delivered with the desired text (printing service is included in the price)
  • Ordering process: Customer-specific data will be emailed as an Excel file to the responsible Lapp employee when the order is made
    Column A: Row 1 content
    Column B: Row 2 content
    Column B or C: Number of markers with corresponding text
    Print jobs template: www.lappkabel.com/service/downloadcenter/markingsystem/fleximark-customized-markings.html
  • Length of the markers is depending on the number of characters
  • All characters are printed in capital letters
  • Max. number of characters:
    one-line embossing: short size 15, long size 25
    two-line embossing: short size 30 (15 per line), long size 50 (25 per line)

Included

  • 1 PU= 1 marker, there is no mimimum purchase quantity
  • Markers are sorted prior to delivery
  • Included cable ties in article no.83251406, 83251456, 83251426, 83251468: Stainless steel cable ties LS 4,6-200 (article no.61812950)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001530
  • ETIM 5.0 Class-Description: Cable coding system

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001530
  • ETIM 6.0 Class-Description: Cable coding system

Note

  • Blanko version article no. 83251575 and 83251576

Dimensions

  • Character height: 4.2 mm
    Gap between 2 characters: approx. 1 mm
  • Borehole diameter: 3.2 mm
    Cable tie width: max. 7.9 mm

Info

  • Available characters: A-Ü 0-9 ͠͠͠ + - / . : , = Earth sign

Material

  • Acid resistant stainless steel
    EN 1.4404 (SS2348, AISI 316L)

Temperature range

  • -80°C to +500°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • Blank markers could be found on the product page "SP Metalprint" (article no. 83251575 und 83251576).