e-Shop

FLEXIMARK® Cablelabel PUR FCC

FLEXIMARK® Cablelabel PUR FCC are cable markers made of polyurethane for assembly with cable ties, particular interesting for rough areas.

PUR 60x10 included in FLEXIMARK® sample bag (article no. M3251010)

Food & Beverage Oil & Gas Suitable for outdoor use Good chemical resistance Flame-retardant Halogen-free UV-resistant

Article number Article designation Colour Width x length (mm) Markers / PU Base Unit Price (base price)
61800391
FLEXIMARK® Cablelabel PUR 60x10 YE FCC yellow 60.0 x 10.0 1
61800392
FLEXIMARK® Cablelabel PUR 75x15 YE FCC yellow 75.0 x 15.0 1
61800393
FLEXIMARK® Cablelabel PUR 75x25 YE FCC yellow 75.0 x 25.0 1
61800394
FLEXIMARK® Cablelabel PUR 60x10 WH FCC white 60.0 x 10.0 1
61800395
FLEXIMARK® Cablelabel PUR 75x15 WH FCC white 75.0 x 15.0 1
61800396
FLEXIMARK® Cablelabel PUR 75x25 WH FCC white 75.0 x 25.0 1
61800397
FLEXIMARK® Cablelabel PUR 60x10 RD FCC red 60.0 x 10.0 1
61800398
FLEXIMARK® Cablelabel PUR 75x15 RD FCC red 75.0 x 15.0 1
61800399
FLEXIMARK® Cablelabel PUR 75x25 RD FCC red 75.0 x 25.0 1
61800400
FLEXIMARK® Cablelabel PUR 60x10 OG FCC orange 60.0 x 10.0 1
61800401
FLEXIMARK® Cablelabel PUR 75x15 OG FCC orange 75.0 x 15.0 1
61800402
FLEXIMARK® Cablelabel PUR 75x25 OG FCC orange 75.0 x 25.0 1
61800403
FLEXIMARK® Cablelabel PUR 60x10 BU FCC blue 60.0 x 10.0 1
61800404
FLEXIMARK® Cablelabel PUR 75x15 BU FCC blue 75.0 x 15.0 1
61800412
FLEXIMARK® Cablelabel PUR 75x25 BU FCC blue 75.0 x 25.0 1
61800406
FLEXIMARK® Cablelabel PUR 60x10 BK FCC black 60.0 x 10.0 1
61800407
FLEXIMARK® Cablelabel PUR 75x15 BK FCC black 75.0 x 15.0 1
61800413
FLEXIMARK® Cablelabel PUR 75x25 BK FCC black 75.0 x 25.0 1
Available from stock
Available soon
Not available

Benefits

  • Good UV-resistance
  • Good chemical resistance
  • Highly flexible material
  • Flexible material allows easy installation with 1 or 2 detectable cable ties

Application range

  • Markers could be used in any industry with a demanding environment (e.g. oil & gas, railways)
  • Can be mounted directly on the cable together with plastic cable ties

Norm references / Approvals

  • Extremely flame-retardant according to
    UL 94 V0
  • MIL 81531 and MIL-STD-202G

Note

  • Markers will be delivered with the desired text (printing service is included in the price)
  • One or two-line printing possible
  • Text length is depending on the size of the label and the readability- in general there is no word limitation
  • Ordering process: Customer-specific data will be emailed as an Excel file to the responsible Lapp employee when the order is made
    Column A: Row 1 content
    Column B: Row 2 content
    Column B or C: Number of markers with corresponding text
    Print jobs template: www.lappkabel.com/service/downloadcenter/markingsystem/fleximark-customized-markings.html

Included

  • 1 PU= 1 marker, there is no mimimum purchase quantity

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001530
  • ETIM 5.0 Class-Description: Cable coding system

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001530
  • ETIM 6.0 Class-Description: Cable coding system

Colour delivered

  • Standard is black text (black labels: white text)

Material

  • Halogen-free polyurethane

Temperature range

  • -50°C to +100°C
  • Could also withstand +125°C in the short term

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.