e-Shop

FLEXIMARK® Stainless steel kit

FLEXIMARK® Stainless Steel Kit is a box with all you need for marking on-site in demanding environments as acid-proved holders and embossed character strips for marking in demanding environments

Mechanical and plant engineering Oil & Gas Rail Suitable for outdoor use Good chemical resistance Corrosion-resistant Oil-resistant Acid-resistant Temperature-resistant UV-resistant

Article number Article designation Version PU Base Unit Price (base price)
83254222
FLEXIMARK® Kit Stainless Steel without pliers without pliers 1
83254223
FLEXIMARK® Kit Stainless Steel with special pliers with special pliers for´preventing the signs falling off 1
83254224
FLEXIMARK® Kit Stainless Steel with cable tie pliers With cable tie pliers 1
Available from stock
Available soon
Not available

Benefits

  • The basic equipment of the FLEXIMARK® stainless steel system in a handy box

Application range

  • Cable and component marking system
  • Quick and easy on-site assembly
  • Markers could be used in any industry with a demanding environment (e.g. oil & gas, railways)

Norm references / Approvals

  • Achilles JQS certified

Note

  • Single parts included in the box could be purchased separately (e.g. special pliers= article no. 61790180)

Included

  • Characters A-Ö / 0-9: 40 pcs.
  • Special characters +-/:.ü and symbol for earthing: 40 pcs.
  • Blank characters: 40 pcs.
  • Character holders (each 5 with boreholes and 5 with fastening loops for cable ties) with lengths of 286, 109, 83.1, 60.4, and 48.8 mm
  • Steel cable ties LS 4.6x200: 10 pcs.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Dimensions

  • Character strips: 9.5 x 6 x 0.75 mm
  • Box: 440 x 380 x 100 mm

Material

  • Acid resistant stainless steel
    EN 1.4404 (SS2348, AISI 316L)

Temperature range

  • -80°C to +500°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • Please request our data sheet for further clarification on the different types of kits.