FLEXIMARK® Stainless steel characters MR
FLEXIMARK® MR pre-embossed character strips made of acid-proof stainless steel for marking cables with cable ties in demanding environments
Included in FLEXIMARK® sample bag (article no. M3251010)
Benefits
- Quick, simple and permanent marking on site
Application range
- Cable and component marking system
- For assembly, the character strips are pushed into the NM stainless steel character holders
- Markers could be used in any industry with a demanding environment (e.g. oil & gas, railways)
Norm references / Approvals
- Achilles JQS certified
Note
- Cyrillic characters on request
Included
- Sets contain 200 markers of each character
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
-
Dimensions
- Height x width: approx. 9.5 x 6 mm
- Character height: approx. 6.8 mm
-
Material
- Acid resistant stainless steel
EN 1.4404 (SS2348, AISI 316L) -
Temperature range
- -80°C to +500°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.