e-Shop

LS steel cable ties

LS stainless steel cable ties are due to the use of high quality steel (AISI 316) which is acid and corrosion resistant especially interesting for bundling cables in demanding environments.

LS 4.6x100 included in FLEXIMARK® sample bag (article no. M3251010)

Food & Beverage Oil & Gas Rail Suitable for outdoor use Good chemical resistance Heat-resistant Cold-resistant Corrosion-resistant Acid-resistant Temperature-resistant

UL DNV

Article number Article description Length x width (mm) Bundling Ø (mm) Minimum tensile strength (N/mm²) Pieces / PU Base Unit Price (base price)
Without polyester coating
61812947
LS 4.6x100 100.0 x 4.6 21 45.3 100
61812948
LS 4.6x125 125.0 x 4.6 32 45.3 100
61812949
LS 4.6x150 150.0 x 4.6 40 45.3 100
61812950
LS 4.6x200 200.0 x 4.6 51 45.3 100
61812960
LS 4.6x360 360.0 x 4.6 102 45.3 100
61812970
LS 4.6x520 520.0 x 4.6 152 45.3 100
61812980
LS 4.6x680 680.0 x 4.6 203 45.3 100
61812990
LS 4.6x840 840.0 x 4.6 254 45.3 100
61813000
LS 7.9x200 200.0 x 7.9 51 113.3 100
61813010
LS 7.9x360 360.0 x 7.9 102 113.3 100
61813020
LS 7.9x520 520.0 x 7.9 152 113.3 100
61813030
LS 7.9x680 680.0 x 7.9 203 113.3 100
61813040
LS 7.9x840 840.0 x 7.9 254 113.3 100
61813050
LS 7.9x1010 1016.0 x 7.9 305 113.3 100
With polyester coating
61813085
LSC 4.6x100 100.0 x 4.6 21 45.3 100
61813086
LSC 4.6x125 125.0 x 4.6 32 45.3 100
61813088
LSC 4.6x200 200.0 x 4.6 51 45.3 100
61813089
LSC 4.6x360 360.0 x 4.6 102 45.3 100
61813093
LSC 7.9x200 200.0 x 7.9 51 113.3 100
61813094
LSC 7.9x360 360.0 x 7.9 102 113.3 100
61813096
LSC 7.9x520 520.0 x 7.9 152 113.3 100
Available from stock
Available soon
Not available

Benefits

  • Acid-resistant
  • Excellent chemical resistance
  • High-temperature resistant
  • Secure ball lock, self-locking
  • Minimum space required due to the flat binder heads

Application range

  • For fixing FLEXIMARK® stainless steel marking
  • Could be used in any industry with a demanding environment (e.g. oil & gas, railways, F&B)
  • Outdoor applications and usage under the most extreme conditions, as corrosion and weathering resistant

Norm references / Approvals

  • DNV 2397
  • UL File number: E193947
  • Tested according to IEC 62275: 2006
  • Achilles JQS certified

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

On request

  • Other sizes are available upon request

Material

  • Acid resistant stainless steel EN 1.4404 (SS2348, AISI 316L)
  • Material thickness: 0,26 mm

Temperature range

  • -80°C to +500°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.