e-Shop

FLEXIMARK® Shrink mark FCC

FLEXIMARK® Shrink mark FCC - customized printed shrink hoses, particularly for the rail industry

Shrink mark FK 12.7 RD 5-7 included in FLEXIMARK® sample bag (article no. M3251010)

Mechanical and plant engineering Good chemical resistance Flame-retardant Halogen-free Assembly time

Article number Article designation Colour Ø before shrinking (mm) Ø after shrinking (mm) Number of characters Markers / PU Base Unit Price (base price)
83280029
FLEXIMARK® Shrink mark FCC-FK 3,2 BK black 3.2 1.6 1-7 1
83280030
FLEXIMARK® Shrink mark FCC-FK 3,2 BK black 3.2 1.6 8-12 1
83280031
FLEXIMARK® Shrink mark FCC-FK 3,2 BK black 3.2 1.6 13-17 1
83280032
FLEXIMARK® Shrink mark FCC-FK 4,8 BK black 4.8 2.4 1-7 1
83280033
FLEXIMARK® Shrink mark FCC-FK 4,8 BK black 4.8 2.4 8-12 1
83280034
FLEXIMARK® Shrink mark FCC-FK 4,8 BK black 4.8 2.4 13-17 1
83280035
FLEXIMARK® Shrink mark FCC-FK 6,4 BK black 6.4 3.2 1-7 1
83280036
FLEXIMARK® Shrink mark FCC-FK 6,4 BK black 6.4 3.2 8-12 1
83280037
FLEXIMARK® Shrink mark FCC-FK 6,4 BK black 6.4 3.2 13-17 1
83280038
FLEXIMARK® Shrink mark FCC-FK 9,5 BK black 9.5 4.75 1-7 1
83280039
FLEXIMARK® Shrink mark FCC-FK 9,5 BK black 9.5 4.75 8-12 1
83280040
FLEXIMARK® Shrink mark FCC-FK 9,5 BK black 9.5 4.75 13-17 1
83280041
FLEXIMARK® Shrink mark FCC-FK 12,7 BK black 12.7 6.35 1-7 1
83280042
FLEXIMARK® Shrink mark FCC-FK 12,7 BK black 12.7 6.35 8-12 1
83280043
FLEXIMARK® Shrink mark FCC-FK 12,7 BK black 12.7 6.35 13-17 1
83280044
FLEXIMARK® Shrink mark FCC-FK 19,1 BK black 19.1 9.55 1-7 1
83280045
FLEXIMARK® Shrink mark FCC-FK 19,1 BK black 19.1 9.55 8-12 1
83280046
FLEXIMARK® Shrink mark FCC-FK 19,1 BK black 19.1 9.55 13-17 1
Available from stock
Available soon
Not available

Benefits

  • Personalised printing of the shrinking tube segments according to customer specifications
  • Protection of the cable insulation

Application range

  • For cable marking
  • For applications where space is tight
  • E.g. for applications in the railway or wind industry

Norm references / Approvals

  • Flame retardant according toASTM D635-HB

Note

  • Markers will be delivered with the desired text (printing service is included in the price)
  • One or two-line printing possible
  • Please specify the desired text colour, mode of delivery (perforation or cut,lengths) and other requirements (e.g. textalignments) with your order
  • Ordering process: Customer-specific data will be emailed as an Excel file to the responsible Lapp employee when the order is made
    Column A: Row 1 content
    Column B: Row 2 content
    Column B or C: Number of markers with corresponding text
    Print jobs template: www.lappkabel.com/service/downloadcenter/markingsystem/fleximark-customized-markings.html

Included

  • 1 PU= 1 marker, there is no mimimum purchase quantity
  • Delivery either in cutted pieces or in one piece (already perforated)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Colour delivered

  • Black
  • Also available in blue, red, yellow, white

Material

  • Polyolefin

Shrinking ratio

  • 2:1

Temperature range

  • -55°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.