e-Shop

FLEXIMARK® Flexiprint FCC

FLEXIMARK® FLEXIPRINT FCC are markers with customized text for threading on single cores and fibre optic cables, quick and easy to install.

Good chemical resistance Halogen-free Assembly time UV-resistant

Article number Article designation Colour A (mm) B (mm) C (mm) D (mm) E (mm) For mm² Markers / PU Base Unit Price (base price)
83251101 FLEXIMARK® Flexiprint F0 WH FCC white 22.9 5.2 3.9 13.1 2.4 0.25 - 0.75 1
83251111 FLEXIMARK® Flexiprint F1 WH FCC white 23 5.2 4.9 11.2 3.5 0.75 - 1.5 1
83251121 FLEXIMARK® Flexiprint F1B WH FCC white 25 5.7 5.9 11.2 4.2 1.5 - 2.5 1
83251131 FLEXIMARK® Flexiprint F2 WH FCC white 26 7 6.5 11 5.5 2.5 - 6.0 1
83251141 FLEXIMARK® Flexiprint F3 WH FCC white 41 11 10.5 17 8.4 6.0 - 16.0 1
Available from stock
Available soon
Not available

Benefits

  • Customised printed labels in various sizes
  • Easy to install
  • Good UV resistance

Application range

  • For single core marking
  • Marking before assembly
  • Marking of optical fibre cables

Note

  • Markers will be delivered with the desired text (printing service is included in the price)
  • Normal version: Up to 7 characters
    L version (e.g. LF1L): Up to 15 characters
  • Ordering process: Customer-specific data will be emailed as an Excel file to the responsible Lapp employee when the order is made
    Column A: Row 1 content
    Column B: Row 2 content
    Column B or C: Number of markers with corresponding text
    Print jobs template: www.lappkabel.com/service/downloadcenter/markingsystem/fleximark-customized-markings.html

Included

  • 1 PU= 1 marker, there is no mimimum purchase quantity

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Colour delivered

  • White
  • Also available in yellow, green, blue and red

Material

  • Halogen-free polyester
  • Thickness: 0.175 mm

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.