e-Shop

FLEXIMARK® Flexiprint LF

FLEXIMARK® Flexiprint LF are markers for single core marking and marking of glass fibre cables, easy and quick to install.

LF1 included in FLEXIMARK® sample bag (article no. M3251010)

Good chemical resistance Halogen-free Assembly time UV-resistant

No data available for displayw
Article number Article designation Colour A (mm) A (mm) C (mm) D (mm) E (mm) For mm² Markers / PU Base Unit Price (base price)
Large packaging (75 sheets)
83280005
FLEXIMARK® Flexiprint LF0 YE-75 yellow 22.9 5.2 3.9 13.1 2.4 0.25 - 0.75 4500
83254420
FLEXIMARK® Flexiprint LF1 YE-75 yellow 23 5.2 4.9 11.2 3.5 0.75 - 1.5 4500
83254440
FLEXIMARK® Flexiprint LF1L YE-75 yellow 34 5.2 5 22 3.5 0.75 - 1.5 2250
83254460
FLEXIMARK® Flexiprint LF1B YE-75 yellow 25 5.7 5.9 11.2 4.2 1.5 - 2.5 4500
83254480 FLEXIMARK® Flexiprint LF1BL YE-75 yellow 36 5.7 6 22 4.2 1.5 - 2.5 2250
83254500
FLEXIMARK® Flexiprint LF2 YE-75 yellow 26 7 6.5 11 5.5 2.5 - 6.0 4500
83254520
FLEXIMARK® Flexiprint LF3 YE-75 yellow 41 11 10.5 17 8.4 6.0 - 16.0 1500
83254406
FLEXIMARK® Flexiprint LF0 WH-75 white 22.9 5.2 3.9 13.1 2.4 0.25 - 0.75 4500
83254426
FLEXIMARK® Flexiprint LF1 WH-75 white 23 5.2 4.9 11.2 3.5 0.75 - 1.5 4500
83254446
FLEXIMARK® Flexiprint LF1L WH-75 white 34 5.2 5 22 3.5 0.75 - 1.5 2250
83254466
FLEXIMARK® Flexiprint LF1B WH-75 white 25 5.7 5.9 11.2 4.2 1.5 - 2.5 4500
83254486 FLEXIMARK® Flexiprint LF1BL WH-75 white 36 5.7 6 22 4.2 1.5 - 2.5 2250
83254506
FLEXIMARK® Flexiprint LF2 WH-75 white 26 7 6.5 11 5.5 2.5 - 6.0 4500
83254526
FLEXIMARK® Flexiprint LF3 WH-75 white 41 11 10.5 17 8.4 6.0 - 16.0 1500
Available from stock
Available soon
Not available

Benefits

  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
  • Easy to install

Application range

  • For single core marking
  • Marking of optical fibre cables
  • Marking before assembly
  • For cable cross-sections over 16.00 mm², cable ties can be used for installing single markers

Note

  • Can be printed with the FLEXIMARK® Software and a commercial laser printer
  • Insert sheet in manual paper feed compartment
  • Optimum printing results from laser printers are achieved with straight sheet feed-in
  • Normal version: Up to 7 characters
    L version (e.g. LF1L): Up to 15 characters

Included

  • One label sheet consists of 20-60 perforated markers, depending on the size
  • Sheetsize: 80-100mm x 210mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Colour delivered

  • Yellow, white
  • On request: green, blue and red

Material

  • Halogen-free polyester
  • Thickness: 0.175 mm

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.