e-Shop

FLEXIMARK® Wrapping label LCK

FLEXIMARK® LCK wrapping labels are markers of vinyl with an protective transparent foil for marking cables with a laser printer. The protection foil protects the text from abrasion and solvents.

LCK 32 YE included in FLEXIMARK® sample bag (article no. M3251010)

Food & Beverage Mechanical and plant engineering Solar Energy Wind Energy Good chemical resistance Halogen-free Space requirement UV-resistant Waterproof

Article number Article designation Colour Width x length (mm) Labelling surface (mm) For outer Ø (mm) Markers / PU PU Base Unit Price (base price)
Small packaging (10 sheets)
83256142
FLEXIMARK® Label LCK 32 YE yellow 25.0 x 33.5 25.0 x 12.7 4.0 - 7.0 640 1
83256144
FLEXIMARK® Label LCK 35 YE yellow 25.0 x 55.0 25.0 x 19.0 6.0 - 12.0 400 1
83256146
FLEXIMARK® Label LCK 40 YE yellow 25.0 x 94.0 25.0 x 25.4 8.0 - 21.0 240 1
83256148
FLEXIMARK® Label LCK 45 YE yellow 25.0 x 142.5 25.5 x 25.4 8.0 - 36.0 160 1
83256161
FLEXIMARK® Label LCK 48 YE yellow 34.0 x 93.0 34.0 x 25.4 8.0 - 21.0 180 1
83256150
FLEXIMARK® Label LCK 60 YE yellow 50.0 x 56.0 50.0 x 19.0 6.0 - 12.0 200 1
83256152
FLEXIMARK® Label LCK 65 YE yellow 50.0 x 94.0 50.0 x 25.4 8.0 - 21.0 120 1
83256154
FLEXIMARK® Label LCK 70 YE yellow 50.0 x 142.5 50.0 x 25.4 8.0 - 36.0 80 1
83256143
FLEXIMARK® Label LCK 32 WH white 25.0 x 33.5 25.0 x 12.7 4.0 - 7.0 640 1
83256145
FLEXIMARK® Label LCK 35 WH white 25.0 x 55.0 25.0 x 19.0 6.0 - 12.0 400 1
83256147
FLEXIMARK® Label LCK 40 WH white 25.0 x 94.0 25.0 x 25.4 8.0 - 21.0 240 1
83256149
FLEXIMARK® Label LCK 45 WH white 25.0 x 142.5 25.0 x 25.4 8.0 - 36.0 160 1
83256160
FLEXIMARK® Label LCK 48 WH white 34.0 x 93.0 34.0 x 25.4 8.0 - 21.0 180 1
83256151
FLEXIMARK® Label LCK 60 WH white 50.0 x 56.0 50.0 x 19.0 6.0 - 12.0 200 1
83256153
FLEXIMARK® Label LCK 65 WH white 50.0 x 94.0 50.0 x 25.4 8.0 - 21.0 120 1
83256155
FLEXIMARK® Label LCK 70 WH white 50.0 x 142.5 50.0 x 25.4 8.0 - 36.0 80 1
Large packaging (100 sheets)
83256542
FLEXIMARK® Label LCK 32 YE-100 yellow 25.0 x 33.5 25.0 x 12.7 4.0 - 7.0 6400 1
83256544
FLEXIMARK® Label LCK 35 YE-100 yellow 25.0 x 55.0 25.0 x 19.0 6.0 - 12.0 4000 1
83256546
FLEXIMARK® Label LCK 40 YE-100 yellow 25.0 x 94.0 25.0 x 25.4 8.0 - 21.0 2400 1
83256548
FLEXIMARK® Label LCK 45 YE-100 yellow 25.0 x 142.5 25.0 x 25.4 8.0 - 36.0 1600 1
83256550
FLEXIMARK® Label LCK 60 YE-100 yellow 50.0 x 56.0 50.0 x 19.0 6.0 - 12.0 2000 1
83256545
FLEXIMARK® Label LCK 35 WH-100 white 25.0 x 55.0 25.0 x 19.0 6.0 - 12.0 4000 1
83256549
FLEXIMARK® Label LCK 45 WH-100 white 25.0 x 142.5 25.0 x 25.4 8.0 - 36.0 1600 1
83256551
FLEXIMARK® Label LCK 60 WH-100 white 50.0 x 56.0 50.0 x 19.0 6.0 - 12.0 2000 1
83256553
FLEXIMARK® Label LCK 65 WH-100 white 50.0 x 94.0 50.0 x 25.4 8.0 - 21.0 1200 1
83256555
FLEXIMARK® Label LCK 70 WH-100 white 50.0 x 142.5 50.0 x 25.4 8.0 - 36.0 800 1
Available from stock
Available soon
Not available

Benefits

  • A transparent film is wrapped around the cable and pasted over the printed field so that the printing is protected against abrasion, pollution and solvents
  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
  • Due to tight wrapping, space-saving

Application range

  • For cable marking

Note

  • Can be printed with the FLEXIMARK® Software and a commercial laser printer
  • Insert sheet in manual paper feed compartment
  • Optimum printing results from laser printers are achieved with straight sheet feed-in

Included

  • 10 or 100 perforated DIN A4 label sheets (dependent on the chosen packaging size)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001530
  • ETIM 5.0 Class-Description: Cable coding system

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001530
  • ETIM 6.0 Class-Description: Cable coding system

Adhesive

  • Acrylic-based permanent adhesive

Colour delivered

  • Yellow, white

Material

  • Halogen-free polyester
  • Thickness: 0.025 mm

Temperature range

  • -40°C to +125°C
  • Minimum working temperature: +10°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.