e-Shop

FLEXIMARK® Flexilabel LFL

FLEXIMARK® Flexilabel LFL are blank label sheets for marking cables with character holders. Text can be printed on the labels with our marking software and commercial laser printers.

LFL 9.5-35 included in FLEXIMARK® sample bag (article no. M3251010)

Good chemical resistance Halogen-free UV-resistant

Article number Article designation Colour Width x length (mm) Markers / PU PU Base Unit Price (base price)
83254620
FLEXIMARK® Label LFL 6-35 YEWH yellow/white 6.0 x 35.0 2350 1
83254650
FLEXIMARK® Label LFL 9.5-17.5 YEWH yellow/white 9.5 x 17.5 3190 1
83254660
FLEXIMARK® Label LFL 9.5-28 YEWH yellow/white 9.5 x 28.0 2030 1
83254670
FLEXIMARK® Label LFL 9.5-35 YEWH yellow/white 9.5 x 35.0 1450 1
83254701 FLEXIMARK® Label LFL 9.9-66 YEWH yellow/white 9.9 x 66.0 840 1
83254690
FLEXIMARK® Label LFL 9.5-196 YEWH yellow/white 9.5 x 196.0 290 1
83254710
FLEXIMARK® Label LFL 12-38 YEWH yellow/white 12.0 x 38.0 1150 1
83254714 FLEXIMARK® Label LFL 15-45 YEWH yellow/white 15.0 x 45.0 720 1
83254718
FLEXIMARK® Label LFL 19-50 YEWH yellow/white 19.0 x 50.0 560 1
83254719
FLEXIMARK® Label LFL 19-100 YEWH yellow/white 19.0 x 100.0 280 1
Available from stock
Available soon
Not available

Benefits

  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
  • Printable on both sides

Application range

  • For cable marking
  • Suitable labels for PTE, PTEF and CAB character holders (see chapter "Character holders and accessories")

Note

  • Can be printed with the FLEXIMARK® Software and a commercial laser printer
  • Insert sheet in manual paper feed compartment
  • Optimum printing results from laser printers are achieved with straight sheet feed-in

Included

  • Perforated DIN A4 sheets

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Colour delivered

  • Yellow/White (can be printed on both sides)

Material

  • Halogen-free polyester
  • Thickness: 0.175 mm

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.