e-Shop

FLEXIMARK® Cablelabel LFL

FLEXIMARK® Cablelabel LFL for marking cables with cable ties (one- or two sided fastening possibility). Text can be printed on the labels with our marking software and commercial laser printers.

LFL2H 9.9-26 included in FLEXIMARK® sample bag (article no. M3251010)

Good chemical resistance Halogen-free UV-resistant

Article number Article designation Colour Width x length (mm) Labelling surface (mm) Markers / PU PU Base Unit Price (base price)
83254750
FLEXIMARK® Label LFL2H 9.9-26 YEWH yellow/white 9.9 x 48.0 9.9 x 26.0 400 1
83254760
FLEXIMARK® Label LFL1H 9.9-35 YEWH yellow/white 9.9 x 48.0 9.9 x 35.0 400 1
83254765
FLEXIMARK® Label LFL2H 66-9.9 YEWH yellow/white 9.9 x 89.0 9.9 x 66.0 560 1
Available from stock
Available soon
Not available

Benefits

  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
  • Printable on both sides

Application range

  • For cable marking
  • Can be mounted directly on the cable together with plastic cable ties
  • No character holder necessary

Note

  • Can be printed with the FLEXIMARK® Software and a commercial laser printer
  • Insert sheet in manual paper feed compartment
  • Optimum printing results from laser printers are achieved with straight sheet feed-in

Included

  • Perforated DIN A4 / A5 sheets

Product Make-up

  • One (LFL1H) or two-sided (LFL2H) fastening with cable ties (up to 4.5 mm in width)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001530
  • ETIM 5.0 Class-Description: Cable coding system

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001530
  • ETIM 6.0 Class-Description: Cable coding system

Colour delivered

  • Yellow/White (can be printed on both sides)

Material

  • Halogen-free polyester
  • Thickness: 0.175 mm

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.