LF0 YE fl-print 0.25-0.75mm YE
LF0 YE fl-print 0.25-0.75mm YE
83280005
FLEXIMARK® Flexiprint LF are markers for single core marking and marking of glass fibre cables, easy and quick to install.
LMB labels can be used in different marking collars (up to 30 mm). Together with our label software, you can easily print LMB labels with a laser printer, both sides of the label can be printed.
Included in FLEXIMARK® sample bag (article no. M3251010)
Article number | Article designation | Colour | Width x length (mm) | Markers / PU | PU | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|---|---|
83254680
|
FLEXIMARK® Label LMB 30-4.6 YEWH | yellow/white | 4.6 x 30.0 | 480 | 1 |