e-Shop

FLEXIMARK® Collar for cable tie

FLEXIMARK® Collar for assembly with cable tie for cable and single core marking, flame retardant and halogen-free

By mounting with cable ties independent of the cable diameter

Flame-retardant Halogen-free

Article number Article designation Length (mm) Markers / PU PU Base Unit Price (base price)
FLEXIMARK® collar for cable ties
83252676 FLEXIMARK® collar for cable ties 30 200 1
Available from stock
Available soon
Not available

Benefits

  • Enhanced scratch-protection
  • Resistant and flexible protection
  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)

Product features

  • Extremely flame-retardant according toUL 94 V0

Note

  • Suitable marking collar for LMB labels

Included

  • Marking collars without labels

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002248
  • ETIM 5.0 Class-Description: Mounting for labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002248
  • ETIM 6.0 Class-Description: Mounting for labelling material

Colour delivered

  • Transparent

Material

  • Halogen-free polyurethane

Temperature range

  • -40°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.