e-Shop

EPIC® QUICK & EASY Mounting system

The installation system for control cabinets is available as a set or as single components (upper part for the cable connector, lower part for installation to DIN rail).

Mounting system for control cabinets

Article number Article descriptionMaterialVersionPackaging unitBase Unit

Price (base price)

QUICK & EASY complete set
10027000
EPIC® H-B 6 Q+E SetPolycarbonateComplete, for inserts size H-B 61
10027100
EPIC® H-B 10 Q+E SetPolycarbonateComplete, for inserts size H-B 101
10027200
EPIC® H-B 16 Q+E SetPolycarbonateComplete, for inserts size H-B 161
10027300
EPIC® H-B 24 Q+E SetPolycarbonateComplete, for inserts size H-B 241
QUICK & EASY top part
10027410
EPIC® H-B 6 Q+E top partPolycarbonateFor inserts size H-B 610
10027510
EPIC® H-B 10 Q+E top partPolycarbonateFor inserts size H-B 1010
10027610
EPIC® H-B 16 Q+E top partPolycarbonateFor inserts size H-B 1610
10027710
EPIC® H-B 24 Q+E top partPolycarbonateFor inserts size H-B 2410
QUICK & EASY bottom part
10027810
EPIC® H-B 6-24 Q+E bottom partPolycarbonateFor inserts size H-B 6 - 2410
Available from stock
In stock in Germany
Not available

Application range

  • Control cabinet manufacturing

Product features

  • For mounting inserts on top-hat rails according to DIN EN 50022
  • Available as a complete set or as single parts (top part for use as a cable connector, bottom part for mounting on a top-hat rail)
  • QUICK & EASY top parts are available in housing types H-B 6, H-B 10, H-B 16, H-B 24. The suitable size (number of contacts) of the different insert types are listed at the connector housings (H-B 6 ..H-B 24)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002312
  • ETIM 5.0 Class-Description: Contact insert holder for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002312
  • ETIM 6.0 Class-Description: Contact insert holder for industrial connectors

Flammability

  • UL94 V-0

Cycle of mechanical operation

  • 50

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.