e-Shop

EPIC® QUICK & EASY Accessories

The accessories for using the EPIC rectangular connectors effectively are designed to remove connector inserts from Q+E frames.

Article number Article description Version Pieces / PU Base Unit Price (base price)
QUICK & EASY removal tool
10028100
QUICK & EASY removal tool - 1
QUICK & EASY coding set
10028000
EPIC® Q+E Coding set Key pin + coding plug 50
Available from stock
Available soon
Not available

Application range

  • Accessories for an effective use of EPIC® rectangular connectors
  • This tool is used to lift built-in inserts out of the Q+E frames

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002311
  • ETIM 5.0 Class-Description: Coding for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002311
  • ETIM 6.0 Class-Description: Coding for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.