e-Shop

EPIC® Docking frame

The installation system for control cabinets is available as a set or as single components (upper part for the cable connector, lower part for installation to DIN rail).

  • Mounting system for control cabinets
  • for float-mounting fixing of the inserts
Article number Article description Version Pieces / PU Base Unit Price (base price)
44429440
H-B 6 DF 4 fixing screws each included 2
44429441
H-B 10 DF 4 fixing screws each included 2
44429442
H-B 16 DF 4 fixing screws each included 2
44429443
H-B 24 DF 4 fixing screws each included 2
Available from stock
Available soon
Not available

Application range

  • Control cabinet manufacturing
  • Wind power plants

Product features

  • Scope of delivery per packaging unit: 2 frams with 8 screws
  • Special screws adapted to frame
  • Pull-In range in x and y axis: + - 1,5mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002312
  • ETIM 5.0 Class-Description: Contact insert holder for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002312
  • ETIM 6.0 Class-Description: Contact insert holder for industrial connectors

Material

  • Docking frame: stainless steel
    Screws: steel zinc plated

Cycle of mechanical operation

  • 500

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.