e-Shop

SKINDICHT® O-Ring NBR PG

SKINDICHT® O-Ring NBR PG, sealing ring, resistant to oil, dust and water, for a reliable sealing, ozone and UV-resistant, PG thread

UV-resistant

Article number Article designation / size Inner Ø x thickness Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® O-Ring NBR
53001010
PG 7 10.0 x 1.5 100
53102011
PG 9 13.0 x 1.5 100
53001020
PG 11 16.0 x 1.5 100
52005740
PG 13,5 18.0 x 1.5 100
53001030
PG 16 20.0 x 1.5 100
52005750
PG 21 26.0 x 2.0 100
53001040
PG 29 34.0 x 2.0 50
52005760
PG 36 44.0 x 2.0 50
53001050
PG 42 50.0 x 2.0 50
52005770
PG 48 55.0 x 2.0 50
Available from stock
Available soon
Not available

Benefits

  • Resistant to oil, dust and water

Application range

  • For a reliable sealing against foreign objects and liquids at the connecting thread of a gland or similar components.

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • Black

Material

  • NBR

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.