e-Shop

SKINDICHT® O-Ring FKM PG

SKINDICHT® O-Ring FKM PG, sealing ring for high temperatures, resistant to oils, solvents, acids and chemicals, PG thread

Good chemical resistance Acid-resistant Temperature-resistant

Article number Article designation / size Inner Ø x thickness Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® O-Ring FKM
52023607
PG 7 10.0 x 1.5 100
52122011
PG 9 13.0 x 1.5 100
52023602
PG 11 16.0 x 1.5 100
52023601
PG 13,5 18.0 x 1.5 100
52023603
PG 16 20.0 x 1.5 50
52023604
PG 21 26.0 x 2.0 50
52023606
PG 29 34.0 x 2.0 50
52023608
PG 36 44.0 x 2.0 25
52023609
PG 42 50.0 x 2.0 25
52023611
PG 48 55.0 x 2.0 25
Available from stock
Available soon
Not available

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals

Application range

  • For a reliable sealing against foreign objects and liquids at the connecting thread of a gland or similar components.

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • Green

Material

  • FKM

Temperature range

  • -20°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.