e-Shop

SKINDICHT® E

SKINDICHT® E, CR incised sealing ring for several clamping ranges, rings can be individually adapted to various cable diameters

Article number Article designation / size Outer diameter x bores (mm) Thickness (mm) Outer Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® E
52005780
E 9 13.5 x 5/8 5.5 13.5 250
52003690
E11 16.5 x 7/10/12.5 6.0 16.5 250
52003700
E 13,5 18.5 x 7/10.5/13/16 6.5 18.5 250
52003710
E 16 20.5 x 8/10.5/13.5/16 7.5 20.5 250
52003720
E 21 26.0 x 11/15/18/20 8.0 26.0 100
52003730
E 29 35.0 x 19/23/27/31 9.5 35.0 100
52003740
E 36 45.0 x 25/28/31/35 12.0 45.0 50
52005790
E 42 52.0 x 35.5/39/42.5/46 14.0 52.0 50
52005800
E 48 57.0 x 40.5/44/47/50.5 14.0 57.0 50
Available from stock
Available soon
Not available

Benefits

  • One seal for several clamping ranges
  • The various incisions can be easily taken out with a knife.

Application range

  • Incised sealing ring for SKINDICHT® cable glands

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • Black

Material

  • CR

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.