e-Shop

SKINDICHT® MA-PG/M

SKINDICHT® MA-PG/M, nickel-plated brass adapter with PG connection thread as adapter from a PG outer thread to a metric inner thread

Article number Form PG size Thread, female M2 Pieces / PU Base Unit Price (base price)
SKINDICHT® MA-PG/M
52104490
B 7 12 x 1.5 100
52104491
B 9 16 x 1.5 50
52104492
A 11 16 x 1.5 50
52104493
B 11 20 x 1.5 50
52104494
B 13.5 20 x 1.5 50
52104495
A 16 20 x 1.5 50
52104496
B 16 25 x 1.5 50
52104497
A 21 20 x 1.5 50
52104498
A 21 25 x 1.5 50
52104499
B 21 32 x 1.5 50
52104500
A 29 25 x 1.5 25
52104501
A 29 32 x 1.5 25
52104502
B 29 40 x 1.5 10
52104503
A 36 40 x 1.5 10
52104490LF
B 7 12 x 1.5 100
52104491LF
B 9 16 x 1.5 50
52104492LF
A 11 16 x 1.5 50
52104493LF
B 11 20 x 1.5 50
52104494LF
B 13.5 20 x 1.5 50
52104496LF
B 16 25 x 1.5 50
Available from stock
Available soon
Not available

Benefits

  • Allows easy transition from a PG external thread to a metric internal thread.
  • Withstands temperatures up to +200 °C.
  • Available for thread sizes till PG36/M40.
  • Mold A in easy-grip knurled design for easy screwing in of the adapter even in oily environments; mold B in smooth design.
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • For applications with different types of threads.
  • Withstands high chemical and mechanical stress.
  • Suitable for outdoor use.

Product Make-up

  • PG connection thread

Product Make-up

  • Form A: knurl
  • Form B: smooth

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.