e-Shop

SKINDICHT® A-PG/M

SKINDICHT® A-PG/M Adapter from PG outer thread to M inner thread

Space requirement

Article number Form Thread, male PG Thread, female M2 SW wrench size mm Pieces / PU Base Unit Price (base price)
SKINDICHT® A-PG/M
52100320
A PG 7 12 x 1.5 16 25
52100321
A PG 7 16 x 1.5 20 25
52100322
A PG 9 12 x 1.5 20 25
52100323
A PG 9 16 x 1.5 20 25
52100324
A PG 9 20 x 1.5 24 25
52100325
A PG 11 16 x 1.5 22 25
52100326
A PG 11 20 x 1.5 24 25
52100327
A PG 11 25 x 1.5 29 25
52100328
A PG 13.5 16 x 1.5 24 25
52100329
A PG 13.5 20 x 1.5 24 25
52100330
A PG 13.5 25 x 1.5 29 25
52100331
A PG 16 20 x 1.5 27 25
52100332
A PG 16 25 x 1.5 29 25
52100333
A PG 16 32 x 1.5 36 25
52100334
A PG 21 25 x 1.5 33 10
52100335
A PG 21 32 x 1.5 36 10
52100336
A PG 21 40 x 1.5 46 10
52100337
B PG 29 32 x 1.5 42 10
52100338
A PG 29 40 x 1.5 46 10
52100339
A PG 29 50 x 1.5 55 10
52100340
B PG 36 40 x 1.5 53 10
52100341
A PG 36 50 x 1.5 55 10
52100342
A PG 36 63 x 1.5 68 10
52100343
B PG 42 40 x 1.5 60 5
52100344
A PG 42 50 x 1.5 60 5
52100345
A PG 42 63 x 1.5 68 5
52100346
B PG 48 50 x 1.5 65 5
52100347
A PG 48 63 x 1.5 68 5
Available from stock
Available soon
Not available

Benefits

  • Allows easy transition from a PG external thread to a metric internal thread.

Application range

  • Housings
  • Industrial connectors
  • Machines

Product Make-up

  • PG connection thread

Product Make-up

  • Form A = high
  • Form B = flat

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Light grey (RAL 7035)

Material

  • Polyamide, glass fibre-reinforced

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.