SKINDICHT® KU, KUS, KUK
SKINDICHT® KU, KUS, KUK, polyamide, glass fibre-reinforced reducers for maximum mechanical stability, with PG connection thread
Available from stock
Available soon
Not available
Benefits
- Enables the use of cable glands with smaller connection threads than the existing threaded holes
- Glass fibre-reinforced for maximum mechanical stability
Application range
- Machines
- Devices
- Housings
Product Make-up
- PG connection thread
- First digit: external thread
Second digit: internal thread
Product Make-up
- SKINDICHT® KU with hexagon and flat design (1)
- SKINDICHT® KUS with hexagon and larger height (2)
- SKINDICHT® KUK with knurled heads (3)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
-
Colour delivered
- Light grey (RAL 7035)
-
Material
- Polyamide, glass fibre-reinforced
-
Temperature range
- -40°C to +100°C
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.